IESNA:LM-63-2002
[TEST]P953669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14958
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1638.7 1789.8 1954.2 2128.8 2279.9 2406.5 2502.4 2558.6 2567.8 2540.2
2511.6 2509.6 2526.9 2564.7 2653.5 2875.1 3425.4 4251.4 4987.5 5553.1
5988.1 6398.5 6769.1 7117.3 7351.1 7014.2 5677.7 3971.6 2746.4 1847
779 247.1 117.4 51 16.3 0 0
1638.7 1792.8 1966.4 2134.9 2287 2413.6 2515.7 2571.9 2580 2555.5
2523.9 2522.9 2536.1 2574.9 2665.8 2839.4 3313.1 4118.7 4939.5 5525.6
5977.9 6433.2 6781.4 7122.4 7374.6 7157.1 5919.7 4226.9 2878.2 1915.4
829 268.5 136.8 60.2 21.4 0 0
1638.7 1790.8 1959.3 2121.6 2266.6 2387.1 2480 2538.2 2544.3 2522.9
2499.4 2495.3 2509.6 2548.4 2635.2 2797.5 3182.4 3908.3 4725.1 5360.2
5829.8 6324 6792.6 7222.4 7585.9 7690.1 6856.9 5335.7 3600 2338.1
1082.2 426.8 239.9 132.7 61.3 20.4 0
1638.7 1778.6 1934.8 2090 2220.6 2331.9 2420.8 2466.7 2482 2472.8
2455.5 2453.4 2465.7 2484.1 2535.1 2638.2 2813.8 3218.1 3908.3 4700.6
5405.1 6059.5 6727.3 7356.2 7957.6 8427.2 8744.7 8770.3 8221 6522.1
3665.3 1312 526.8 281.8 129.7 29.6 0
1638.7 1758.1 1896 2037.9 2161.4 2266.6 2350.3 2406.5 2432 2438.1
2437.1 2443.2 2460.6 2476.9 2509.6 2584.1 2714.8 2911.8 3280.4 3903.2
4717 5585.8 6459.8 7369.5 8119.9 8828.5 9523.7 10300.7 10906.2 10461
8276.1 4558.7 1793.9 802.5 339 34.7 0
1638.7 1746.9 1868.4 1990.9 2103.2 2206.3 2290.1 2355.4 2391.1 2416.7
2435 2464.7 2509.6 2545.3 2579 2632.1 2745.4 2927.2 3204.9 3544.9
4046.2 4702.7 5450 6252.5 7080.5 7998.4 9023.5 10227.2 11885.3 12870.5
11775 8850.9 4813.9 1717.3 426.8 24.5 0
1638.7 1740.8 1860.2 1983.8 2093 2196.1 2285 2349.3 2388.1 2412.6
2438.1 2467.7 2510.6 2548.4 2588.2 2647.4 2757.7 2936.4 3216.1 3576.5
4057.4 4700.6 5430.6 6216.8 7061.1 7989.2 9036.7 10303.8 11883.2 12811.3
11614.7 8681.4 4790.5 1752 421.7 27.6 0
1638.7 1720.4 1818.4 1925.6 2028.7 2128.8 2218.6 2294.2 2348.3 2390.1
2434 2487.1 2545.3 2594.3 2642.3 2710.7 2821 2991.5 3244.7 3589.8
4028.8 4565.8 5210.1 5952.3 6791.6 7736 8767.2 9881.1 11249.2 12294.7
10865.3 6785.5 3078.3 1047.5 249.1 21.4 0
1638.7 1707.1 1780.6 1865.3 1957.2 2050.1 2142 2222.7 2296.2 2360.5
2427.9 2492.2 2553.5 2607.6 2668.9 2757.7 2885.3 3082.4 3378.4 3782.7
4317.7 4955.9 5696.1 6504.7 7327.6 8193.4 9082.7 10027.1 10966.4 11282.9
10025.1 6719.1 2890.4 866.8 349.2 97 0
1638.7 1683.6 1736.7 1798 1874.5 1958.2 2039.9 2124.7 2202.3 2280.9
2360.5 2433 2494.3 2559.6 2629 2711.7 2840.4 3046.6 3365.2 3829.7
4434.1 5131.5 5877.8 6634.4 7387.8 8144.4 8923.4 9669.7 10009.7 9361.4
7371.5 3698 998.5 378.8 206.2 57.2 0
1638.7 1659.1 1685.6 1728.5 1785.7 1848 1922.5 1995 2073.6 2147.1
2232.9 2315.6 2397.3 2483 2571.9 2678 2824 3050.7 3391.7 3901.2
4569.9 5363.2 6129 6788.5 7359.3 7899.4 8338.4 8442.5 7911.6 6463.9
4032.9 1474.3 296.1 90.9 31.7 11.2 0
1638.7 1646.8 1658.1 1690.8 1737.7 1789.8 1852.1 1916.4 1985.8 2060.3
2140 2221.7 2311.5 2403.4 2505.5 2628 2788.3 3024.2 3355 3808.3
4415.8 5120.2 5766.5 6168.8 6353.6 6387.3 6250.5 5817.6 5024.3 3852.2
2267.6 771.9 175.6 50 14.3 6.1 0
1638.7 1630.5 1631.5 1648.9 1680.5 1719.3 1766.3 1816.3 1866.4 1913.3
1965.4 2013.4 2069.5 2123.6 2182.9 2254.3 2359.5 2524.9 2786.3 3167.1
3656.1 4152.3 4494.4 4542.4 4268.7 3760.3 3033.3 2129.8 1214 555.4
237.9 89.8 33.7 13.3 6.1 1 0
1638.7 1601.9 1580.5 1568.2 1558 1539.6 1508 1458 1391.6 1313
1223.1 1128.2 1033.2 948.5 883.2 835.2 800.5 787.2 855.6 1013.8
1189.4 1333.4 1325.2 1092.5 765.7 510.5 353.3 246.1 164.4 102.1
64.3 40.8 20.4 8.2 2 0 0
1638.7 1575.4 1526.4 1465.1 1377.3 1268.1 1139.4 995.5 842.3 692.2
583 525.8 513.6 518.7 536 551.3 563.6 564.6 551.3 523.8
493.1 462.5 429.8 394.1 347.1 288.9 225.6 162.3 121.5 88.8
57.2 33.7 13.3 5.1 2 0 0
1638.7 1551.9 1464.1 1346.7 1185.4 1008.7 823.9 660.6 566.6 535
518.7 504.4 493.1 481.9 475.8 471.7 466.6 455.4 430.9 395.1
359.4 323.7 288.9 249.1 209.3 174.6 149.1 126.6 100.1 68.4
34.7 17.4 8.2 3.1 0 0 0
1638.7 1528.4 1404.9 1217 1008.7 797.4 631 567.7 549.3 534
518.7 503.3 488 472.7 450.3 424.7 395.1 360.4 322.6 285.9
251.2 220.5 196 176.6 158.3 140.9 122.5 97 66.4 44.9
29.6 16.3 7.1 3.1 0 0 0
1638.7 1514.1 1345.7 1126.1 879.1 670.8 586 568.7 552.4 535
520.7 503.3 485 462.5 433.9 398.2 359.4 319.6 277.7 236.9
203.2 181.7 166.4 152.1 136.8 121.5 104.1 82.7 65.3 52.1
37.8 24.5 8.2 1 0 0 0
1638.7 1493.7 1288.5 1028.1 772.9 621.8 588.1 571.8 555.4 538.1
522.7 506.4 487 460.5 424.7 387 341 295.1 245 209.3
185.8 171.5 160.3 148 134.8 118.4 98 80.7 67.4 53.1
38.8 24.5 7.1 0 0 0 0
1638.7 1491.7 1270.1 990.4 732 615.7 594.2 576.9 559.5 543.2
526.8 508.5 489.1 460.5 425.8 379.8 327.7 275.7 232.8 200.1
179.7 166.4 154.2 140.9 125.6 106.2 84.7 70.4 57.2 43.9
29.6 16.3 4.1 0 0 0 0
1638.7 1491.7 1256.8 969.9 714.7 615.7 598.3 580.9 561.5 543.2
526.8 509.5 490.1 464.5 431.9 387 331.8 276.7 229.7 195
174.6 162.3 150.1 135.8 118.4 93.9 72.5 60.2 49 36.8
23.5 9.2 1 0 0 0 0
1638.7 1496.8 1263 973 714.7 615.7 598.3 580.9 562.6 545.2
527.8 510.5 492.1 467.6 434.9 384.9 329.8 272.6 225.6 191.9
173.6 161.3 148 134.8 116.4 87.8 68.4 57.2 44.9 32.7
20.4 7.1 0 0 0 0 0
